Lexmark C544n
Key Features
- Up to 25ppm Monochrome and color
- True 1200 x 1200 dpi color printing
- Direct front USB port for walk-up printing
- Eco-Mode reduces power consumption
- MSRP $559
Contact A Dealer
| Exceptional Performance | |
| Up to 25ppm black and color | |
| Fast 11.0 seconds first print out time | |
| Superior image quality 1200 x 1200, 4800 color output quality | |
| 500MHz Processor and 128MB RAM Memory | |
| Outstanding Productivity | |
| High-Yield toner cartridges | |
| Up to 640MB memory (w/Option) | |
| Maximum Monthly Duty Cycle up to 55K | |
| Flexible Connectivity | |
| Standard USB port | |
| Standard Ethernet 10/100BaseTX | |
| Standard Front Direct USB Port | |
| PostScript 3, PCL5e/6 Emulations | |
| Excellent Paper Handling | |
| Standard 250-Sheet Drawer | |
| Standard 100-sheet Output Capacity | |
| Optional 550-Sheet Duo Drawer with 100-Sheet MPF | |
| Labels, Transparencies, Card Stock supported via MPF | |
| Easy to Use | |
| Intuitive 4-line LCD display & 10-digit numeric pad | |
| Support all popular Operating Systems | |
| User replaceable toner cartridge | |
| Eco-Mode to lower energy consumption | |
| Options | |
| 550-Sheet Duo Drawer with 100-Sheet MPF | |
| Wireless Print Server (USB) | |
| 128/256/512MB DDR-1 RAM Memory | |
| 64MB Flash Memory Card | |
| Warranty | |
| Includes one year Parts and Labor warranty | |
| Note: Ships with 2,500 (Black) /2,000 (Color) pages starter cartridge | |












